JAJSL98D October 2020 – February 2024 LMG3522R030-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 8-5 and Figure 8-6 show the buck-boost converter efficiency versus load current with different inductors and peak current modes. A minimum inductance value of 3 µH is preferred for the buck-boost converter so that the di/dt across the inductor is not too high. This leaves enough margin for the control loop to respond. As a result, the maximum di/dt of the inductor is limited to 6 A/µs. On the other hand, large inductance also limits the transient response for stable output voltage, and it is preferred to have inductors less than 10 µH.
VDD = 12 V | TJ = 25°C |
VDD = 12 V | TJ = 25°C |