JAJSDW2C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
This example layout is the one used in the LMS36x5-Q1 EVM. It shows the CIN and CIN_HF capacitors placed symmetrically on either side of the device.
The evaluation module solution size is 17.8 mm by 43.2 mm. This is a typical of an automotive layout, as pictured in Figure 11-3.