JAJSE59 October 2017 LMT87-Q1
PRODUCTION DATA.
The LMT87-Q1 handles capacitive loading well. In an extremely noisy environment, or when driving a switched sampling input on an ADC, it may be necessary to add some filtering to minimize noise coupling. Without any precautions, the LMT87-Q1 can drive a capacitive load less than or equal to 1100 pF, as shown in Figure 10. For capacitive loads greater than 1100 pF, a series resistor may be required on the output, as shown in Figure 11.
CLOAD | MINIMUM RS |
---|---|
1.1 nF to 99 nF | 3 kΩ |
100 nF to 999 nF | 1.5 kΩ |
1 μF | 800 Ω |