6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage(2) |
|
5.5 |
V |
VID |
Differential input voltage(3) |
–5.5 |
5.5 |
V |
VI |
Input voltage (either input) |
–0.2 |
5.7 |
V |
|
Duration of output short circuit (one amplifier) to ground(4) |
At or below TA = 25°C, VCC ≤ 5.5 V |
Unlimited |
TJ |
Operating virtual junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network GND.
(3) Differential voltages are at IN+ with respect to IN–.
(4) Short circuits from outputs to VCC can cause excessive heating and eventual destruction.