SLOS263X August 1999 – May 2020 LMV321 , LMV324 , LMV358
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Linearity over the input range is key for good dc accuracy. The common mode input range and the output swing limitations determine the linearity. In general, an amplifier with rail-to-rail input and output swing is required. Bandwidth is a key concern for this design. Because LMV358 has a bandwidth of 1 MHz, this circuit will only be able to process signals with frequencies of less than 1 MHz.