SLOS263X August 1999 – May 2020 LMV321 , LMV324 , LMV358
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The measured transfer functions in Figure 42, Figure 43, and Figure 44 were generated by sweeping the input voltage from 0 V to 2.5 V. However, this design should only be used between 0.5 V and 2 V for optimum linearity.