SLOS263X August   1999  – May 2020 LMV321 , LMV324 , LMV358

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions: LMV358
    2.     Pin Functions: LMV321
    3.     Pin Functions: LMV324
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: LMV321
    5. 6.5 Thermal Information: LMV324
    6. 6.6 Thermal Information: LMV358
    7. 6.7 Electrical Characteristics: VCC+ = 2.7 V
    8. 6.8 Electrical Characteristics: VCC+ = 5 V
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Unity-Gain Bandwidth
      3. 7.3.3 Slew Rate
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
      2. 8.1.2 Detailed Design Procedure
        1. 8.1.2.1 Amplifier Selection
        2. 8.1.2.2 Passive Component Selection
      3. 8.1.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • D|8
  • DGK|8
  • PW|8
  • DDU|8
サーマルパッド・メカニカル・データ
発注情報

Description

For an upgraded version with enhanced performance, please refer to LMV321A, LMV324A, and LMV358A.

The LMV321, LMV358, and LMV324 devices are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. These devices are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers are designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. With package sizes down to one-half the size of the DBV (SOT-23) package, these devices can be used for a variety of applications.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE
LMV321 SOT-23 (5) 2.90 mm × 1.60 mm
SC-70 (5) 2.00 mm × 1.25 mm
LMV358 SOIC (8) 4.90 mm × 3.90 mm
VSSOP (8) 2.30 mm × 2.00 mm
VSSOP (8) 3.00 mm × 4.40 mm
TSSOP (8) 3.00 mm × 3.00 mm
LMV324 SOIC (14) 8.65 mm × 3.91 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
LMV321 LMV324 LMV358 logic_symbol_los263.gif