SLOS263X August 1999 – May 2020 LMV321 , LMV324 , LMV358
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | TA = 25°C | 1.7 | 7 | mV | ||
TA = –40°C to +125°C | 9 | ||||||
αVIO | Average temperature coefficient of input offset voltage | TA = 25°C | 5 | μV/°C | |||
IIB | Input bias current | TA = 25°C | 15 | 250(1) | nA | ||
TA = –40°C to +125°C | 500(1) | ||||||
IIO | Input offset current | TA = 25°C | 5 | 50(1) | nA | ||
TA = –40°C to +125°C | 150(1) | ||||||
CMRR | Common-mode rejection ratio | VCM = 0 to 4 V
TA = 25°C |
50 | 65 | dB | ||
kSVR | Supply-voltage rejection ratio | VCC = 2.7 V to 5 V, VO = 1 V, VCM = 1 V
TA = 25°C |
50 | 60 | dB | ||
VICR | Common-mode input voltage range | CMRR ≥ 50 dB, TA = 25°C | 0 | –0.2 | V | ||
4.2 | 4 | ||||||
VO | Output swing | RL = 2 kΩ to 2.5 V, high level, TA = 25°C | VCC – 300 | VCC – 40 | mV | ||
RL = 2 kΩ to 2.5 V, high level, TA = –40°C to +125°C | VCC – 400(1) | ||||||
TA = 25°C, low level | 120 | 300 | |||||
TA = –40°C to +125°C, low level | 400(1) | ||||||
RL = 10 kΩ to 2.5 V, high level, TA = 25°C | VCC – 100 | VCC – 10 | |||||
RL = 10 kΩ to 2.5 V, high level, TA = –40°C to +125°C | VCC – 200(1) | ||||||
TA = 25°C, low level | 65 | 180 | |||||
TA = –40°C to +125°C, low level | 280(1) | ||||||
AVD | Large-signal differential voltage gain | RL = 2 kΩ, TA = 25°C | 15 | 100 | V/mV | ||
RL = 2 kΩ, TA = –40°C to +125°C | 10(1) | ||||||
IOS | Output short-circuit current | Sourcing, VO = 0 V, TA = 25°C | 5(1) | 40 | mA | ||
Sinking, VO = 5 V, TA = 25°C | 10(1) | 40 | |||||
ICC | Supply current | LMV321I, TA = 25°C | 130 | 250 | μA | ||
LMV321I, TA = –40°C to +125°C | 350 | ||||||
LMV358I (both amplifiers), TA = 25°C | 210 | 440 | |||||
LMV358I (both amplifiers), TA = –40°C to +125°C | 615 | ||||||
LMV324I (all four amplifiers), TA = 25°C | 410 | 830 | |||||
LMV324I (all four amplifiers), TA = –40°C to +125°C | 1160 | ||||||
B1 | Unity-gain bandwidth | CL = 200 pF, TA = 25°C | 1 | MHz | |||
Φm | Phase margin | TA = 25°C | 60 | ° | |||
Gm | Gain margin | TA = 25°C | 10 | dB | |||
Vn | Equivalent input noise voltage | f = 1 kHz, TA = 25°C | 39 | nV/√Hz | |||
In | Equivalent input noise current | f = 1 kHz, TA = 25°C | 0.21 | pA/√Hz | |||
SR | Slew rate | TA = 25°C | 1 | V/μs |