SLOS263X August 1999 – May 2020 LMV321 , LMV324 , LMV358
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Because the transfer function of VOUT– is heavily reliant on resistors (R1, R2, R3, and R4), use resistors with low tolerances to maximize performance and minimize error. This design used resistors with resistance values of
36 kΩ with tolerances measured to be within 2%. If the noise of the system is a key parameter, the user can select smaller resistance values (6 kΩ or lower) to keep the overall system noise low. This ensures that the noise from the resistors is lower than the amplifier noise.