JAJSS37L November 2001 – February 2025 LP2992
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Continuous input voltage range (for legacy chip) | –0.3 | 16 | V |
| Continuous input voltage range (for new chip) | –0.3 | 18 | ||
| VOUT | Output voltage range (for legacy chip) | –0.3 | 9 | V |
| Output voltage range (for new chip) | –0.3 | VIN + 0.3 or 9 (whichever is smaller) | ||
| VBYPASS | BYPASS pin voltage range (for new chip) | –0.3 | 3 | V |
| VON/OFF | ON/OFF pin voltage range (for legacy chip) | –0.3 | 16 | V |
| ON/OFF pin voltage range (for new chip) | –0.3 | 18 | ||
| Current | Maximum output | Internally limited | A | |
| Temperature | Operating junction, TJ | –55 | 150 | °C |
| Storage, Tstg | –65 | 150 | ||