SLLSFT3 November 2025 MC121-Q1
ADVANCE INFORMATION
In this application, the MC121-Q1 is used to drive a single phase brushless-DC motor with current limit up to 100% duty cycle. The following design procedure can be used to configure the MC121-Q1 in current limit mode.
Table 8-1 lists the example input parameters for the system design.
| PARAMETER | VALUE |
|---|---|
| Supply voltage | 12V |
| Motor peak current | 1.2A |
| Speed Input type | PWM (0% to 100% duty), 50Hz |
| FG/RD pin function | Assert high when rotor lock fault |
| Commutation shape | Square |