JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range for all supplies at pins DVCC, AVCC, AUXVCC1, AUXVCC2, AUXVCC3 | 1.8 | 3.6 | V | ||
| VDSYS | Digital system supply voltage range,
VDSYS = VCC – RON × ILOAD |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
| PMMCOREVx = 1 | 2.0 | 3.6 | ||||
| PMMCOREVx = 2 | 2.2 | 3.6 | ||||
| PMMCOREVx = 3 | 2.4 | 3.6 | ||||
| VASYS | Analog system supply voltage range, VASYS = VCC – RON × ILOAD | See module specifications | V | |||
| TA | Ambient temperature range | –40 | 85 | °C | ||
| TA,HTOL | Ambient temperature during HTOL (module should be functional during HTOL) | 150 | °C | |||
| CVCC,CAUX1/2 | Recommended capacitor at pins DVCC, AVCC, AUXVCC1, AUXVCC2 | 4.7 | µF | |||
| CVSYS | Recommended capacitor at pins VDSYS1, VDSYS2 and VASYS1, VASYS2 | 4.7 | µF | |||
| CVCORE | Recommended capacitance at pin VCORE | 0.47 | µF | |||
| CAUX3 | Recommended capacitor at pin AUXVCC3 | 0.47 | µF | |||
Table 5-19 lists the current consumption of the backup subsystem.