JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IDCO | DCO current consumption | 85 | µA | |||
| fDCO | DCO frequency calibrated | 16.384 | MHz | |||
| DCO absolute tolerance calibrated | VCC = 3 V, TA = 25°C | ±0.9% | ||||
| dfDCO/dT | DCO frequency temperature drift | ±200 | ppm/°C | |||
| dfDCO/dVCC | DCO frequency supply voltage drift | 200 | 600 | ppm/V | ||
| DCDCO | Duty cycle | 50% | ||||
| Tdcoon | DCO start-up time | 40 | µs | |||