JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 6-46 shows the stackup and feature sizes required for SATA.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
PCB Routing/Plane Layers | 4 | 6 | Layers | |
Signal Routing Layers | 2 | 3 | Layers | |
Number of ground plane cuts allowed within SATA routing region | 0 | Layers | ||
Number of layers between SATA routing region and reference ground plane | 0 | |||
PCB Routing Feature Size | 4 | Mils | ||
PCB Trace Width w | 4 | Mils | ||
PCB BGA escape via pad size | 18 | Mils | ||
PCB BGA escape via hole size | 8 | Mils | ||
Device BGA pad size (1) |