JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LCD controller consists of two independent controllers, the Raster Controller and the LCD Interface Display Driver (LIDD) controller. Each controller operates independently from the other and only one of them is active at any given time.
The maximum resolution for the LCD controller is 1024 x 1024 pixels. The maximum frame rate is determined by the image size in combination with the pixel clock rate. For details, see SPRAB93.
Table 6-109 lists the LCD Controller registers.
BYTE ADDRESS | ACRONYM | REGISTER DESCRIPTION |
---|---|---|
0x01E1 3000 | REVID | LCD Revision Identification Register |
0x01E1 3004 | LCD_CTRL | LCD Control Register |
0x01E1 3008 | LCD_STAT | LCD Status Register |
0x01E1 300C | LIDD_CTRL | LCD LIDD Control Register |
0x01E1 3010 | LIDD_CS0_CONF | LCD LIDD CS0 Configuration Register |
0x01E1 3014 | LIDD_CS0_ADDR | LCD LIDD CS0 Address Read/Write Register |
0x01E1 3018 | LIDD_CS0_DATA | LCD LIDD CS0 Data Read/Write Register |
0x01E1 301C | LIDD_CS1_CONF | LCD LIDD CS1 Configuration Register |
0x01E1 3020 | LIDD_CS1_ADDR | LCD LIDD CS1 Address Read/Write Register |
0x01E1 3024 | LIDD_CS1_DATA | LCD LIDD CS1 Data Read/Write Register |
0x01E1 3028 | RASTER_CTRL | LCD Raster Control Register |
0x01E1 302C | RASTER_TIMING_0 | LCD Raster Timing 0 Register |
0x01E1 3030 | RASTER_TIMING_1 | LCD Raster Timing 1 Register |
0x01E1 3034 | RASTER_TIMING_2 | LCD Raster Timing 2 Register |
0x01E1 3038 | RASTER_SUBPANEL | LCD Raster Subpanel Display Register |
0x01E1 3040 | LCDDMA_CTRL | LCD DMA Control Register |
0x01E1 3044 | LCDDMA_FB0_BASE | LCD DMA Frame Buffer 0 Base Address Register |
0x01E1 3048 | LCDDMA_FB0_CEILING | LCD DMA Frame Buffer 0 Ceiling Address Register |
0x01E1 304C | LCDDMA_FB1_BASE | LCD DMA Frame Buffer 1 Base Address Register |
0x01E1 3050 | LCDDMA_FB1_CEILING | LCD DMA Frame Buffer 1 Ceiling Address Register |