JAJSHS6D August 2019 – July 2020 OPA810
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | Test Level(3) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | G = 1, Vo = 20 mVPP, RF = 0 Ω | 135 | MHz | C | ||
G = 1, Vo = 20 mVPP, RF = 0 Ω, CL= 10 pF | 140 | C | |||||
G = –1, Vo = 20 mVPP | 68 | C | |||||
LSBW | Large-signal bandwidth | G = 2 Vo = 2 VPP | 44 | MHz | C | ||
G = 2 Vo = 10 VPP | 14 | C | |||||
GBWP | Gain-bandwidth product | 70 | MHz | C | |||
Bandwdith for 0.1-dB flatness | G = 2, Vo = 20 mVPP | 16 | MHz | C | |||
SR | Slew rate (20%-80%)(4) | G = 2, Vo = –2-V to 2-V step | 237 | V/µs | C | ||
G = –1, Vo = –2-V to 2-V step | 222 | C | |||||
G = 2, Vo = –4.5-V to 3.5-V step | 254 | C | |||||
Rise time | Vo = 200-mV step | 4 | ns | C | |||
Fall time | Vo = 200-mV step | 4 | ns | C | |||
Settling time to 0.1% | G = 2, Vo = 2-V step | 47 | ns | C | |||
G = 2, Vo = 10-V step | 70 | C | |||||
Settling time to 0.001% | G = 2, Vo = 2-V step | 320 | ns | C | |||
G = 2, Vo = 10-V step | 200 | C | |||||
Input overdrive recovery | G = 1, RF = 0 Ω, (VS– – 0.5 V) to (VS+ + 0.5 V) input | 35 | ns | C | |||
Output overdrive recovery | G = –1, (VS– – 0.5 V) to (VS+ + 0.5 V) input | 45 | ns | C | |||
HD2 | Second-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –118 | dBc | C | ||
f = 100 kHz, RL =1 kΩ, Vo = 10 VPP | –108 | C | |||||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –112 | C | |||||
f = 1 MHz, RL=1 kΩ, Vo = 10 VPP | –91 | C | |||||
HD3 | Third-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –136 | dBc | C | ||
f = 100 kHz, RL =1 kΩ, Vo = 10 VPP | –130 | C | |||||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –104 | C | |||||
f = 1 MHz, RL =1 kΩ, Vo = 10 VPP | –91 | C | |||||
en | Input-referred voltage noise | Flatband, 1/f corner at 1.5 kHz | 6.3 | nV/√ Hz | C | ||
in | Input-referred current noise | f = 10 kHz | 5 | fA/√ Hz | C | ||
zO | Closed-loop output impedance | f = 100 kHz | 0.007 | Ω | C | ||
DC PERFORMANCE | |||||||
AOL | Open-loop voltage gain | f = DC, Vo = ±8 V | 108 | 120 | dB | A | |
VOS | Input offset voltage | SOIC package | 100 | 500 | µV | A | |
DBV and DCK packages | 100 | 550 | |||||
Input offset voltage drift | TA = –40°C to +125°C | 2.5 | 10 | µV/°C | B | ||
Input bias current | 2 | 20 | pA | A | |||
Input offset current | 1 | 20 | pA | A | |||
CMRR | Common-mode rejection ratio | f = DC, VCM = ±5 V, SOIC package | 90 | 105 | dB | A | |
TA = –40°C to +125°C, SOIC package | 90 | B | |||||
INPUT | |||||||
Allowable input differential voltage | see Figure 7-54 | ±7 | V | C | |||
Common-mode input impedance | In closed-loop configuration | 12 || 2.5 | GΩ||pF | C | |||
Differential input capacitance | In open-loop configuration | 0.5 | pF | C | |||
Most positive input voltage | ΔVOS < 5 mV(1) | VS+ + 0.2 | VS+ + 0.3 | V | A | ||
Most negative input voltage | ΔVOS < 5 mV(1) | VS– – 0.2 | VS– – 0.3 | V | A | ||
Most positive input voltage for main-JFET stage | See Figure 7-33 | VS+ – 2.9 | VS+ – 2.5 | V | C | ||
OUTPUT | |||||||
VOCRH | Output voltage range high | RL = 667 Ω | VS+ – 0.33 | VS+ – 0.22 | V | A | |
TA = –40°C to +125°C, RL = 667 Ω | VS+ – 0.36 | B | |||||
VOCRL | Output voltage range low | RL = 667 Ω | VS– + 0.15 | VS– + 0.23 | V | A | |
TA = –40°C to +125°C, RL = 667 Ω | VS– + 0.33 | B | |||||
IO(max) | Linear output drive (sourcing and sinking) | Vo = 7.25 V, RL = 151 Ω, ΔVOS < 1 mV | 48 | 64 | mA | A | |
ISC | Output short-circuit current | 108 | mA | B | |||
CL | Capacitive load drive | < 3-dB peaking, RS = 0 Ω | 10 | pF | C | ||
POWER SUPPLY | |||||||
IQ | Quiescent current per channel | 3.8 | 4.7 | mA | A | ||
PSRR | Power supply rejection ratio | ΔVS = ±2 V(2), SOIC package | 90 | 105 | dB | A | |
TA = –40°C to +125°C, SOIC package | 90 | B | |||||
AUXILIARY CMOS INPUT STAGE | |||||||
Gain-bandwidth product | 27 | MHz | C | ||||
Input-referred voltage noise | f = 1 MHz | 20 | nV/√ Hz | C | |||
Input offset voltage | VCM = VS+ – 1.5 V, no load, SOIC Package | 1.6 | mV | A | |||
Input bias current | VCM = VS+ – 1.5 V | 2 | 24 | pA | A |