JAJSH62O October 2004 – September 2023 PCA9306
PRODUCTION DATA
PARAMETER(1) | FROM (INPUT) |
TO (OUTPUT) |
Packages | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | SCL1 or SDA1 | SCL2 or SDA2 | 0 | 1 | 0 | 0.6 | 0 | 0.4 | ns | |
tPHL | YZT, DQE | 0 | 1.3 | 0 | 1.3 | 0 | 0.8 | |||
DCT, DCU | 2.1 | 1.7 | 1.3 |