JAJSFZ7H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 2.5 V to 5.5 V | –1.2 | V | |||
VPOR | Power-on reset voltage(2) | VI = VCC or GND, IO = 0 | VPOR | 1.2 | 1.8 | V | ||
IOH | P port | VO = GND | 2.5 V to 5.5 V | –30 | –300 | μA | ||
IOHT | P-port transient pullup current | High during ACK, VOH = GND | 2.5 V | –0.5 | –1 | mA | ||
IOL | SDA | VOL = 0.4 V | 2.5 V to 5.5 V | 3 | mA | |||
P port | VOL = 0.4 V | 5 | 15 | |||||
VOL = 1 V | 10 | 25 | ||||||
INT | VOL = 0.4 V | 1.6 | ||||||
II | SCL, SDA | VI = VCC or GND | 2.5 V to 5.5 V | ±5 | μA | |||
A0, A1, A2 | ±1 | |||||||
IIHL | P port | VI ≥ VCC or VI ≤ GND | 2.5 V to 5.5 V | ±400 | μA | |||
ICC | Operating mode | VI = VCC or GND, IO = 0,
fscl = 400 kHz |
5.5 V | 100 | 200 | μA | ||
3.6 V | 30 | 75 | ||||||
2.7 V | 20 | 50 | ||||||
Standby mode | VI = VCC or GND, IO = 0, fscl = 0 kHz | 5.5 V | 2.5 | 10 | ||||
3.6 V | 2.5 | 10 | ||||||
2.7 V | 2.5 | 10 | ||||||
ΔICC | Supply current increase | One input at VCC – 0.6 V,
Other inputs at VCC or GND |
2.5 V to 5.5 V | 200 | μA | |||
CI | SCL | VI = VCC or GND | 2.5 V to 5.5 V | 3 | 7 | pF | ||
Cio | SDA | VIO = VCC or GND | 2.5 V to 5.5 V | 3 | 7 | pF | ||
P port | 4 | 10 |