JAJSFZ7H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DB, DBQ, DGV,
DW, AND PW |
RGE | ||
A0 | 21 | 18 | I | Address input 0. Connect directly to VCC or ground. Pull-up resistors are not needed. |
A1 | 2 | 23 | I | Address input 1. Connect directly to VCC or ground. Pull-up resistors are not needed. |
A2 | 3 | 24 | I | Address input 2. Connect directly to VCC or ground. Pull-up resistors are not needed. |
INT | 1 | 22 | O | Interrupt output. Connect to VCC through a pull-up resistor. |
P00 | 4 | 1 | I/O | P-port input/output. Push-pull design structure. |
P01 | 5 | 2 | I/O | P-port input/output. Push-pull design structure. |
P02 | 6 | 3 | I/O | P-port input/output. Push-pull design structure. |
P03 | 7 | 4 | I/O | P-port input/output. Push-pull design structure. |
P04 | 8 | 5 | I/O | P-port input/output. Push-pull design structure. |
P05 | 9 | 6 | I/O | P-port input/output. Push-pull design structure. |
P06 | 10 | 7 | I/O | P-port input/output. Push-pull design structure. |
P07 | 11 | 8 | I/O | P-port input/output. Push-pull design structure. |
GND | 12 | 9 | — | Ground |
P10 | 13 | 10 | I/O | P-port input/output. Push-pull design structure. |
P11 | 14 | 11 | I/O | P-port input/output. Push-pull design structure. |
P12 | 15 | 12 | I/O | P-port input/output. Push-pull design structure. |
P13 | 16 | 13 | I/O | P-port input/output. Push-pull design structure. |
P14 | 17 | 14 | I/O | P-port input/output. Push-pull design structure. |
P15 | 18 | 15 | I/O | P-port input/output. Push-pull design structure. |
P16 | 19 | 16 | I/O | P-port input/output. Push-pull design structure. |
P17 | 20 | 17 | I/O | P-port input/output. Push-pull design structure. |
SCL | 22 | 19 | I | Serial clock line. Connect to VCC through a pull-up resistor |
SDA | 23 | 20 | I/O | Serial data line. Connect to VCC through a pull-up resistor. |
VCC | 24 | 21 | — | Supply voltage |