SBOS410I June 2007 – February 2020 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA.
Figure 42 shows the typical connections for the REF50xx. TI recommends a supply bypass capacitor ranging from 1 μF to 10 μF. A 1-μF to 50-μF output capacitor (CL) must be connected from VOUT to GND. The equivalent series resistance (ESR) value of CL must be less than or equal to 1.5 Ω to ensure output stability. To minimize noise, the recommended ESR of CL is from 1 Ω and 1.5 Ω.