SBOS410I June 2007 – February 2020 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA.
MODEL | OUTPUT VOLTAGE |
---|---|
REF5020 | 2.048 V |
REF5025 | 2.5 V |
REF5030 | 3 V |
REF5040 | 4.096 V |
REF5045 | 4.5 V |
REF5050 | 5 V |
REF5010 | 10 V |