SBOS410I June 2007 – February 2020 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT VOLTAGE | |||||||
VOUT | Output Voltage | REF5020 (VOUT = 2.048 V)(1),
2.7 V < VIN < 18 V |
2.048 | V | |||
REF5025 | 2.5 | ||||||
REF5030 | 3.0 | ||||||
REF5040 | 4.096 | ||||||
REF5045 | 4.5 | ||||||
REF5050 | 5.0 | ||||||
REF5010 | 10.0 | ||||||
Initial Accuracy: High Grade | All voltage options(1) | –0.05% | 0.05% | ||||
Initial Accuracy: Standard Grade | All voltage options(1) | –0.1% | 0.1% | ||||
NOISE | |||||||
Output Voltage Noise | f = 0.1 Hz to 10 Hz | 3 | µVPP/V | ||||
OUTPUT VOLTAGE TEMPERATURE DRIFT | |||||||
dVOUT/dT | Output Voltage Temperature Drift | ||||||
High-Grade | 2.5 | 3 | ppm/°C | ||||
Standard-Grade | 3 | 8 | ppm/°C | ||||
LINE REGULATION | |||||||
ΔVO(ΔVI) | Line Regulation | VIN = (VOUT + 0.2) to 18 V(4) | 0.1 | 1 | ppm/V | ||
VIN = VOUT + 0.2 V,
TA = –40°C to 125°C(4) |
0.2 | 1 | ppm/V | ||||
LOAD REGULATION | |||||||
ΔVO(ΔIL) | Load Regulation | –10 mA < ILOAD < 10 mA,
VIN = VOUT + 0.75 V(5) |
20 | 30 | ppm/mA | ||
–10 mA < ILOAD < 10 mA,
VIN = VOUT + 0.75 V TA = –40°C to 125°C(5) |
50 | ppm/mA | |||||
SHORT-CIRCUIT CURRENT | |||||||
ISC | Short circuit current | VOUT = 0 | 25 | mA | |||
THERMAL HYSTERESIS(2)(3) | |||||||
High-Grade | VSSOP-8 | Cycle 1 | 50 | ppm | |||
Standard-Grade | VSSOP-8 | Cycle 1 | 70 | ppm | |||
High-Grade | SOIC-8 | Cycle 1 | 70 | ppm | |||
Standard-Grade | SOIC-8 | Cycle 1 | 90 | ppm | |||
High-Grade | VSSOP-8 | Cycle 2 | 40 | ppm | |||
Standard-Grade | VSSOP-8 | Cycle 2 | 40 | ppm | |||
High-Grade | SOIC-8 | Cycle 2 | 50 | ppm | |||
Standard-Grade | SOIC-8 | Cycle 2 | 50 | ppm | |||
LONG-TERM STABILITY(3) | |||||||
VSSOP-8 | 0 to 1000 hours | 50 | ppm/1000 hr | ||||
VSSOP-8 | 1000 to 2000 hours | 25 | ppm/1000 hr | ||||
SOIC-8 | 0 to 1000 hours | 100 | ppm/1000 hr | ||||
SOIC-8 | 1000 to 2000 hours | 50 | ppm/1000 hr | ||||
TEMP PIN | |||||||
Voltage Output | At TA = 25°C | 575 | mV | ||||
Temperature Sensitivity | TA = -40°C to 125°C | 2.64 | mV/°C | ||||
TURNON SETTLING TIME | |||||||
Turnon Settling Time | To 0.1% with CL = 1 μF | 200 | μs | ||||
POWER SUPPLY | |||||||
VS | Supply Voltage | See Note (1) | VOUT + 0.2(1) | 18 | V | ||
Quiescent Current | 0.8 | 1 | mA | ||||
TA = -40°C to 125°C | 1.2 | mA | |||||
TEMPERATURE RANGE | |||||||
Specified Range | –40 | 125 | °C | ||||
Operating Range | –55 | 125 | °C |