SBAS221H December   2001  – October  2015 REG71050 , REG71055

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Shutdown Mode
      2. 8.3.2 Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Peak Current Reduction
      2. 8.4.2 Efficiency
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 1.8 V to 5.0 V With 10-mA Output Current
      2. 9.3.2 Doubling the Output Current
      3. 9.3.3 Driving LEDs
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Supply voltage –0.3 6 V
Enable Enable input –0.3 VIN
Output short-circuit duration Indefinite
TA Operating ambient temperature –55 125 °C
TJ Operating ambient temperature –55 150
Tstg Storage temperature –55 150

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
INPUT VOLTAGE
Tested Startup(1) REG71055 3 5.5 V
REG710-5 2.7 5.5 V
All other models 1.8 5.5 V
TA Operating ambient temperature range –40 85 °C
(1) See conditions under Output Voltage with a resistive load no lower than typical VOUT/IOUT in Electrical Characteristics.

7.4 Thermal Information

THERMAL METRIC(1) REG710 UNIT
DRV DDC DBV
6 PINS 6 PINS 6 PINS
RθJA Junction-to-ambient thermal resistance 119.1 204.6 184.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 110.5 50.5 124.6 °C/W
RθJB Junction-to-board thermal resistance 88.7 54.3 30.6 °C/W
ψJT Junction-to-top characterization parameter 7.7 0.8 22.1 °C/W
ψJB Junction-to-board characterization parameter 89 52.8 30.1 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 61.8 n/a n/a °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

TA = -40ºC to 85ºC, typical values are at TA = 25°C (unless otherwise noted), VIN = (VOUT / 2 + 0.75 V), IOUT = 10 mA, CIN = COUT = 2.2 μF, CPUMP = 0.22 μF, and VENABLE = 1.3 V, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VIN Input voltage range. Tested Startup. See conditions under Output Voltage with a resistive load no lower than typical VOUT/IOUT.
REG71055 3 5.5 V
REG710-5 2.7 5.5
All other models 1.8 5.5
IQ Operating quiescent current IOUT = 0 mA, TA = 25°C 65 100 μA
ISD Shutdown current VIN = 1.8 V to 5.5 V, Enable = 0 V, TA = 25°C 0.01 1 μA
CONTROL SIGNALS (ENABLE)
Logic high input voltage VIN = 1.8 V to 5.5 V 1.3 VIN V
Logic low input voltage VIN = 1.8 V to 5.5 V –0.2 0.4 V
Logic high input current VIN = 1.8 V to 5.5 V, TA = 25°C 100 nA
Logic low input current VIN = 1.8 V to 5.5 V, TA = 25°C 100 nA
OSCILLATOR FREQUENCY(1) 1 MHz
OUTPUT
REG71055 IOUT ≤ 10 mA, 3 V ≤ VIN ≤ 5.5 V 5.2 5.5 5.8 V
IOUT ≤ 30 mA, 3.25 V ≤ VIN ≤ 5.5 V 5.2 5.5 5.8 V
REG710-5, REG71050 IOUT ≤ 10 mA, 2.7 V ≤ VIN ≤ 5.5 V 4.7 5 5.3 V
IOUT ≤ 30 mA, 3 V ≤ VIN ≤ 5.5 V 4.7 5 5.3 V
IOUT ≤ 60 mA, 3.3 V ≤ VIN ≤ 4.2 V 4.6 5 5.4 V
REG710-3.3 IOUT ≤ 10 mA, 1.8 V ≤ VIN ≤ 5.5 V 3.1 3.3 3.5 V
IOUT ≤ 30 mA, 2.2 V ≤ VIN ≤ 5.5 V 3.1 3.3 3.5 V
REG710-3 IOUT ≤ 10 mA, 1.8 V ≤ VIN ≤ 5.5 V 2.82 3 3.18 V
IOUT ≤ 30 mA, 2.2 V ≤ VIN ≤ 5.5 V 2.82 3 3.18 V
REG710-2.7 IOUT ≤ 10 mA, 1.8 V ≤ VIN ≤ 5.5 V 2.54 2.7 2.86 V
IOUT ≤ 30 mA, 2 V ≤ VIN ≤ 5.5 V 2.54 2.7 2.86 V
REG710-2.5 IOUT ≤ 10 mA, 1.8 V ≤ VIN ≤ 5.5 V 2.35 2.5 2.65 V
IOUT ≤ 30 mA, 2 V ≤ VIN ≤ 5.5 V 2.35 2.5 2.65 V
Iout Nominal output current TA = 25°C 30 mA
Isc Short circuit output current TA = 25°C 100 mA
RIPPLE VOLTAGE (3) IOUT = 30 mA, TA = 25°C 35 mVPP
EFFICIENCY(2) IOUT = 10 mA, VIN = 1.8 V, REG710-3.3, TA = 25°C 90%
THERMAL SHUTDOWN
Shutdown temperature 160 °C
Shutdown recovery 140 °C
(1) The converter regulates by enabling and disabling periods of switching cycles. The switching frequency is the oscillator frequency during an active period.
(2) See efficiency curves for other VIN/VOUT configurations.
(3) Effective series resistance (ESR) of capacitors is < 0.1 Ω.

7.6 Typical Characteristics

At TA = 25°C, VIN = (VOUT / 2 + 0.75 V), IOUT = 5 mA, CIN = COUT = 2.2 μF, CPUMP = 0.22 μF, and VENABLE = 1.3 V, unless otherwise noted.
REG71050 REG71055 REG710 tc_sc-tmp_noload_bas221.gif
No load
Figure 1. Supply Current vs Temperature
REG71050 REG71055 REG710 tc_ov-tmp_bas221.gif
Figure 3. Output Voltage vs Temperature
REG71050 REG71055 REG710 tc_sc-tmp_noenab_bas221.gif
Not enabled
Figure 2. Supply Current vs Temperature
REG71050 REG71055 REG710 tc_ov-drift_bas221.gif
Figure 4. Output Voltage Drift Histogram