SDLS020F May   1990  – July 2016 SN54LS06 , SN74LS06
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability
  • Input Clamping Diodes Simplify System Design
  • Open-Collector Driver for Indicator Lamps and Relays
  • Inputs Fully Compatible With Most TTL Circuits
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

2 Applications

  • Factory Automation
  • Building Automation
  • Line Drivers
  • Electronic Point of Sale
  • Desktop or Notebook PCs

3 Description

The SNx4LS06 devices feature high-voltage, open-collector outputs to interface with high-level circuits (such as MOS), or for driving high-current loads, and also are characterized for use as inverter buffers for driving TTL inputs. The SNx4LS06 devices have a rated output voltage of 30 V.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN54LS06 CDIP (14) 19.50 mm × 6.92 mm
LCCC (20) 8.89 mm × 8.89 mm
SN74LS06D SOIC (14) 8.65 mm × 3.91 mm
SN74LS06DB SSOP (14) 5.30 mm × 6.20 mm
SN74LS06N PDIP (14) 19.30 mm × 6.35 mm
SN74LS06NS SOP (14) 5.30 mm × 10.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN54LS06 SN74LS06 Page-16.gif
Pin numbers shown are for the D, DB, J, N, and NS packages.