JAJSGH0C November 2018 – August 2019 SN6505A-Q1 , SN6505B-Q1 , SN6505D-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 2.25 | 5.5 | V | |||
ID1, ID2 | Output switch current - Primary side | 2.25 V ≤ VCC ≤ 2.8 V | 0.75 | A | |||
2.8 V < VCC ≤ 5.5 V | 1 | ||||||
TA | Ambient temperature | –40 | 125 | °C |