JAJSGH0C November 2018 – August 2019 SN6505A-Q1 , SN6505B-Q1 , SN6505D-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE SUPPLY | ||||||
I(Vcc) | Supply Current (2.8 V ≤ VCC ≤ 5.5 V) (SN6505A-Q1) | RL = 50 Ω | 1 | 1.4 | mA | |
Supply Current (2.8 V ≤ VCC ≤ 5.5 V) (SN6505B-Q1 and SN6505D-Q1) | RL = 50 Ω | 1.56 | 2.3 | mA | ||
IIH | Leakage Current on EN and CLK pin | EN / CLK = VCC | 10 | 20 | µA | |
IDIS | VCC current for EN = 0 | 0.1 | µA | |||
ILKG(D1)
ILKG(D2) |
Leakage Current on D1, D2 for EN=0 | Voltage of D1, D2 = VCC | 0.1 | µA | ||
VCC+ (UVLO) | Positive-going UVLO threshold | 2.25 | V | |||
VCC- (UVLO) | Negative-going UVLO threshold | 1.7 | V | |||
VHYS (UVLO1) | UVLO threshold hysteresis | 0.3 | V | |||
VIN(ON) | EN, CLK pin logic high threshold | 0.7 | VCC | |||
VIN(OFF) | EN, CLK pin logic low threshold | 0.3 | VCC | |||
VIN(HYS) | EN, CLK pin threshold hysteresis | 0.2 | VCC | |||
CLK | ||||||
FSW | D1, D2 average switching Frequency (SN6505A-Q1) | RL = 50 Ω to VCC; Refer to Figure 36 | 138 | 160 | 203 | Khz |
D1, D2 average switching Frequency (SN6505B-Q1 and SN6505D-Q1) | RL = 50 Ω to VCC; Refer to Figure 36. | 363 | 424 | 517 | kHz | |
F(EXT) | External clock frequency on CLK pin (SN6505A-Q1) | 100 | 600 | kHz | ||
External clock frequency on CLK pin (SN6505B-Q1 and SN6505D-Q1) | 100 | 1600 | kHz | |||
OUTPUT STAGE | ||||||
DMM | Average ON time mismatch between D1 and D2 | RL = 50 Ω | 0% | |||
R(ON) | Output switch on resistance | VCC = 4.5 V, ID1, ID2 = 1 A | 0.16 | 0.25 | Ω | |
VCC = 2.8 V, ID1, ID2 = 1 A | 0.19 | 0.31 | Ω | |||
VCC = 2.25 V, ID1, ID2 = 0.5 A | 0.21 | 0.45 | Ω | |||
V(SLEW) | Voltage slew rates on D1 and D2 for SN6505A-Q1 | RL = 50 Ω to VCC; Refer to Figure 36 | 48 | V/µs | ||
I(SLEW) | Current slew rates at D1 and D2 for SN6505A-Q1 | RL = 5 Ω through transformer;
Refer to Figure 37 |
11 | A/µs | ||
V(SLEWHF) | Voltage slew rates on D1 and D2 for SN6505B-Q1 and SN6505D-Q1 | RL = 50 Ω to VCC; Refer to Figure 36 | 152 | V/µs | ||
I(SLEWHF) | Current slew rates at D1 and D2 for SN6505B-Q1 and SN6505D-Q1 | RL = 5 Ω through transformer;
Refer to Figure 37 |
41 | A/µs | ||
ILIM | Current clamp limit (2.8 V < VCC ≤ 5.5V ) | 1.42 | 1.75 | 2.15 | A | |
Current clamp limit (2.25 V ≤ VCC ≤ 2.8 V) | 0.65 | 1.85 | A | |||
THERMAL SHUT DOWN | ||||||
TSD+ | TSD turn on temperature | 154 | 168 | 181 | °C | |
TSD- | TSD turn off temperature | 135 | 150 | 166 | °C | |
TSD- | TSD hysteresis | 13 | 17 | °C |