JAJSGH0C November 2018 – August 2019 SN6505A-Q1 , SN6505B-Q1 , SN6505D-Q1
PRODUCTION DATA.
Depending on the application, use the minimum configuration in Figure 46 or standard configuration in Figure 47.
The Wurth Electronics Midcom isolation transformers in Table 9 are optimized designs for the device, providing high efficiency and small form factor at low-cost.
The 1:1.1 and 1:1.7 turns-ratios are designed for logic applications with wide supply rails and low load currents. These applications operate without LDO, thus achieving further cost-reduction.
TURNS
RATIO |
V × T
(Vμs) |
ISOLATION
(VRMS) |
DIMENSIONS
(mm) |
APPLICATION | LDO(1) | ORDER NO. | MANUFACTURER |
---|---|---|---|---|---|---|---|
1:1.1 ±2% | 7 | 2500 | 6.73 x 10.05 x 4.19 | 3.3 V → 3.3 V, 100mA, SN6505B/D-Q1
Refer to Figure 13 and Figure 14 |
No | 760390011 | Wurth Electronics / Midcom |
1:1.1 ±2% | 11 | 5 V → 5 V, 100mA, SN6505B/D-Q1
Refer to Figure 15 and Figure 16 |
760390012 | ||||
1:1.7 ±2% | 3.3 V → 5 V, 100mA, SN6505B/D-Q1
Refer to Figure 17 and Figure 18 |
760390013 | |||||
1:1.3 ±2% | 3.3 V → 3.3 V, 100mA, SN6505B/D-Q1
Refer to Figure 19 and Figure 20 |
Yes | 760390014 | ||||
1:1.3 ±2% | 5 V → 5 V, 100mA, SN6505B/D-Q1
Refer to Figure 21 and Figure 22 |
760390014 | |||||
1:2.1 ±2% | 3.3 V → 5 V, 100mA, SN6505B/D-Q1
Refer to Figure 23 and Figure 24 |
760390015 | |||||
1.23:1 ±2% | 5 V → 3.3 V, 100mA, SN6505B/D-Q1 | 750313710 | |||||
1:1.7 ±2% | 8.9 | 8.3 x 12.6 x 4.1 | 3.3 V → 3.3 V, 1A, SN6505B/D-Q1
Refer to Figure 25 and Figure 26 |
750316028 | |||
1:2.1 ±2% | 3.3 V → 5 V, 1A, SN6505B/D-Q1
Refer to Figure 27 and Figure 28 |
No | 750316029 | ||||
1.3:1 ±2% | 10.8 | 5 V → 3.3 V, 1A, SN6505B/D-Q1
Refer to Figure 29 and Figure 30 |
750316030 | ||||
1:1.1 ±2% | 8.6 | 3.3 V → 3.3 V , 1A , SN6505B/D-Q1
5 V → 5 V , 1A , SN6505B/D-Q1 Refer to Figure 11 and Figure 12 |
750315371 | ||||
1:1.1 ±2% | 11 | 5000 | 9.14 x 12.7 x 7.37 | 3.3 V → 3.3 V, 100mA, SN6505B/D-Q1 | 750313734 | ||
1:1.1 ±2% | 5 V → 5 V, 100mA, SN6505B/D-Q1 | 750313734 | |||||
1:1.7 ±2% | 3.3 V → 5 V, 100mA, SN6505B/D-Q1 | 750313769 | |||||
1:1.3 ±2% | 3.3 V → 3.3 V, 100mA, SN6505B/D-Q1
5 V → 5 V, 100mA, SN6505B/D-Q1 |
Yes | 750313638 | ||||
1:2.1 ±2% | 3.3 V → 5 V, 100mA, SN6505B/D-Q1 | 750313626 | |||||
1.3:1 ±2% | 5 V → 3.3 V, 100mA , SN6505B/D-Q1 | No | 750313638 | ||||
1:1.75 ±2% | 41 | 12.32 x 15.41 x 11.05 | 3.3 V → 3.3 V, 1A, SN6505A-Q1
Refer to Figure 3 and Figure 4 |
Yes | 750316031 | ||
1:2 ±2% | 3.3 V → 5 V, 1A, SN6505A-Q1
Refer to Figure 5 and Figure 6 |
No | 750316032 | ||||
1.3:1 ±2% | 42 | 5.0 V → 3.3 V, 1A, SN6505A-Q1
Refer to Figure 7 and Figure 8 |
750316033 | ||||
1:1.1 ±2% | 23 | 12.32 x 15.41 x 11.89 | 3.3 V → 3.3 V, 1A, SN6505A-Q1
5 V → 5 V, 1A , SN6505A-Q1 Refer to Figure 1 and Figure 2 |
750315240 | |||
1:1.3 ±3% | 11 | 5000 | 10.4 x 12.2 x 6.1 | 3.3 V → 3.3 V, 300mA, SN6505B/D-Q1
5 V → 5 V, 300mA , SN6505B/D-Q1 |
No | HCT-SM-1.3-8-2 | Bourns |
1:1.5 ±3% | 34.4 | 2500 | 10 x 12.07 x 5.97 | 3.3 V → 3.3 V, 1A, SN6505A/B/D-Q1
5 V → 5 V, 1A , SN6505A/B/D-Q1 |
Yes | DA2303-AL | Coilcraft |
1:2.2 ±3% | 21.5 | 2500 | 10 x 12.07 x 5.97 | 3.3 V → 5 V, 1A, SN6505A/B/D-Q1 | DA2304-AL |