Table 1. Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1). All typical values are at TA = 25°C, VCC = 5 V.
|
MIN |
MAX |
UNIT |
Supply voltage (2) |
VCC |
–0.5 |
6 |
V |
Voltage |
EN, CLK |
–0.5 |
VCC + 0.5(3) |
V |
Output switch voltage |
D1, D2 |
|
16 |
V |
Peak output switch current |
I(D1)Pk, I(D2)Pk |
|
2.4 |
A |
Junction temperature, TJ |
-40 |
150 |
°C |
Storage temperature range, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under
Table 3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods affects device reliability.
(2) All voltage values except differential I/O bus voltages are with respect to the local ground terminal (GND) and are peak voltage values.
(3) Maximum voltage must not exceed 6V. A strongly driven EN or CLK input signal can weakly power the floating VCC via an internal protection diode and cause undetermined output.