JAJSGI2G September 2015 – November 2018 SN6505A , SN6505B
PRODUCTION DATA.
When the supply voltage at VCC ramps up to 2.25 V , the internal oscillator starts operating . The output stage begins switching but the amplitude of the drain signals at D1 and D2 has not reached its full maximum yet.