SCLS318T March 1996 – January 2016 SN74AHC1G04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through each VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 3500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
THERMAL METRIC(1) | SN74AHC1G04 | UNIT | |||
---|---|---|---|---|---|
DBV | DCK | DRL | |||
5 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 231.3 | 287.6 | 328.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 119.9 | 97.7 | 105.1 | |
RθJB | Junction-to-board thermal resistance | 60.6 | 65.0 | 150.3 | |
ψJT | Junction-to-top characterization parameter | 17.8 | 2.0 | 6.9 | |
ψJB | Junction-to-board characterization parameter | 60.1 | 64.2 | 148.4 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||
VOL | IOH = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | ||||
3 V | 0.1 | 0.1 | 0.1 | |||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | 0.44 | ||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 10 | 10 | µA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | 10 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5 | 7.1 | 1 | 8.5 | 1 | 9.5 | ns | |
tPHL | 5 | 7.1 | 1 | 8.5 | 1 | 9.5 | |||||
tPLH | A | Y | CL = 50 pF | 7.5 | 10.6 | 1 | 12 | 1 | 13 | ns | |
tPHL | 7.5 | 10.6 | 1 | 12 | 1 | 13 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns | |
tPHL | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | |||||
tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 6.5 | 1 | 7 | ns | |
tPHL | 5.3 | 7.5 | 1 | 6.5 | 1 | 7 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 12 | pF |