JAJSKE9H February 2008 – March 2024 SN74AVC4T774
PRODUCTION DATA
PARAMETER | PARAMETER | FROM | TO | Test Conditions | VCCB = 1.2 V ± 0.1 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tPLH | tPLH | A | B |
-40°C to 85°C |
1.5 | 6.5 | 0.3 | 6.3 | 0.3 | 5.2 | 0.4 | 4.2 | 0.4 | 4.2 | ns |
tPHL | tPHL | 1 | 4.5 | 0.3 | 6.3 | 0.3 | 5.2 | 0.4 | 4.2 | 0.4 | 4.2 | ||||
tPLH | tPLH | B | A | 1.5 | 6 | 0.7 | 6.3 | 0.5 | 6 | 0.4 | 5.7 | 0.3 | 5.6 | ||
tPHL | tPHL | 1 | 4.5 | 0.7 | 6.3 | 0.5 | 6 | 0.4 | 5.7 | 0.3 | 5.6 | ||||
tPZH | tPZH | OE | A | 1 | 6.5 | 1.4 | 9.6 | 1.1 | 9.5 | 0.7 | 9.4 | 0.4 | 9.4 | ||
tPZL | tPZL | 1.5 | 7.5 | 1.4 | 9.6 | 1.1 | 9.5 | 0.7 | 9.4 | 0.4 | 9.4 | ||||
tPZH | tPZH | OE | B | 2 | 6 | 1.4 | 9.6 | 1.1 | 7.7 | 0.9 | 5.8 | 0.9 | 5.6 | ||
tPZL | tPZL | 2 | 7 | 1.4 | 9.6 | 1.1 | 7.7 | 0.9 | 5.8 | 0.9 | 5.6 | ||||
tPHZ | tPHZ | OE | A | 2 | 6 | 1.8 | 10.2 | 1.5 | 10.2 | 1.3 | 10.2 | 1.6 | 10.2 | ||
tPLZ | tPLZ | 2.5 | 5.5 | 1.8 | 10.2 | 1.5 | 10.2 | 1.3 | 10.2 | 1.6 | 10.2 | ||||
tPHZ | tPHZ | OE | B | 2.5 | 5 | 1.9 | 10.3 | 1.9 | 9.1 | 1.4 | 7.4 | 1.2 | 7.6 | ||
tPLZ | tPLZ | 2.5 | 5 | 1.9 | 10.3 | 1.9 | 9.1 | 1.4 | 7.4 | 1.2 | 7.6 |