JAJSN44J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in Section 6.3 table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 μf is recommended; if there are multiple VCC pins, then 0.01 μf or 0.022 μf is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μf and a 1 μf are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.