JAJSN44J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, PDIP, SO, CDIP, SSOP, or TSSOP | LCCC | ||
GND | 8 | 10 | — | Ground Pin |
OE | 13 | 17 | I | Output Enable |
QA | 15 | 19 | O | QA Output |
QB | 1 | 2 | O | QB Output |
QC | 2 | 3 | O | QC Output |
QD | 3 | 4 | O | QD Output |
QE | 4 | 5 | O | QE Output |
QF | 5 | 7 | O | QF Output |
QG | 6 | 8 | O | QG Output |
QH | 7 | 9 | O | QH Output |
QH' | 9 | 12 | O | QH' Output |
RCLK | 12 | 14 | I | RCLK Input |
SER | 14 | 18 | I | SER Input |
SRCLK | 11 | 14 | I | SRCLK Input |
SRCLR | 10 | 13 | I | SRCLR Input |
NC | — | 1 | — | No Connection |
16 | ||||
11 | ||||
16 | ||||
VCC | — | 20 | — | Power Pin |