JAJSLC7D August 2020 – December 2021 SN74HCS165-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
SOIC, TSSOP, or WQFN NO. | NAME | ||
1 | SH/LD | I | Enable shifting when input is high, load data when input is low |
2 | CLK | I | Clock, rising edge triggered |
3 | E | I | Parallel input E |
4 | F | I | Parallel input F |
5 | G | I | Parallel input G |
6 | H | I | Parallel input H |
7 | QH | O | Inverted serial output |
8 | GND | — | Ground |
9 | QH | O | Serial output |
10 | SER | I | Serial input |
11 | A | I | Parallel input A |
12 | B | I | Parallel input B |
13 | C | I | Parallel input C |
14 | D | I | Parallel input D |
15 | CLK INH | I | Clock inhibit input |
16 | VCC | — | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |