JAJSPE2K april 1998 – march 2023 SN74LV164A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LV164A is a low drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low-drive and slow-edge rates will minimize overshoot and undershoot on the outputs.