SCLS383N September   1997  – October 2015 SN74LV244A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Noise Characteristics
    7. 6.7  Operating Characteristics
    8. 6.8  Switching Characteristics: VCC = 2.5 V ± 0.2 V
    9. 6.9  Switching Characteristics: VCC = 3.3 V ± 0.3 V
    10. 6.10 Switching Characteristics: VCC = 5 V ± 0.5 V
    11. 6.11 Typical Characteristics
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DGV|20
  • DB|20
  • NS|20
  • DW|20
  • PW|20
  • RGY|20
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 7 V
VI Input voltage(2) –0.5 7 V
VO Voltage range applied to any output in the high-impedance or power-off state(2) –0.5 7 V
VO Output voltage(2)(3) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current VO = 0 to VCC ±35 mA
Continuous current through VCC or GND ±70 mA
Tj Junction temperature –65 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) This value is limited to 5.5-V maximum.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage 2 5.5 V
VIH High-level input voltage VCC = 2 V 1.5 V
VCC = 2.3 V to 2.7 V VCC × 0.7
VCC = 3 V to 3.6 V VCC × 0.7
VCC = 4.5 V to 5.5 V VCC × 0.7
VIL Low-level input voltage VCC = 2 V 0.5 V
VCC = 2.3 V to 2.7 V VCC × 0.3
VCC = 3 V to 3.6 V VCC × 0.3
VCC = 4.5 V to 5.5 V VCC × 0.3
VI Input voltage 0 5.5 V
VO Output voltage High or low state 0 VCC V
3-state 0 5.5
IOH High-level output current VCC = 2 V –50 µA
VCC = 2.3 V to 2.7 V –2 mA
VCC = 3 V to 3.6 V –8
VCC = 4.5 V to 5.5 V –16
IOL Low-level output current VCC = 2 V 50 µA
VCC = 2.3 V to 2.7 V 2 mA
VCC = 3 V to 3.6 V 8
VCC = 4.5 V to 5.5 V 16
Δt/Δv Input transition rise or fall rate VCC = 2.3 V to 2.7 V 200 ns/V
VCC = 3 V to 3.6 V 100
VCC = 4.5 V to 5.5 V 20
TA Operating free-air temperature –40 125 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.

6.4 Thermal Information

THERMAL METRIC(1) SN74LV244A UNIT
DB
(SSOP)
DGV
(TVSOP)
DW
(SOIC)
NS
(SO)
PW
(TSSOP)
RGY
(VQFN)
20 PINS 20 PINS 20 PINS 20 PINS 20 PINS 20 PINS
RθJA Junction-to-ambient thermal resistance 94.7 115.9 79.4 76.9 102.6 34.9 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 56.7 31.1 43.8 43.4 36.7 43.1 °C/W
RθJB Junction-to-board thermal resistance 49.9 57.4 47.2 44.5 53.6 12.7 °C/W
ψJT Junction-to-top characterization parameter 18.7 1.0 18.8 17.0 2.4 0.9 °C/W
ψJB Junction-to-board characterization parameter 49.5 56.7 46.7 44.1 53.1 12.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a n/a n/a n/a n/a 7.8 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –50 µA TA = –40°C to 125°C 2 V to
5.5 V
VCC  – 0.1 V
IOH = –2 mA TA = –40°C to 125°C 2.3 V 2
IOH = –8 mA TA = –40°C to 125°C 3 V 2.48
IOH = 16 mA TA = –40°C to 125°C 4.5 V 3.8
VOL IOL = 50 µA TA = –40°C to 125°C 2 V to
5.5 V
0.1 V
IOL = 2 mA TA = –40°C to 125°C 2.3 V 0.4
IOL = 8 mA TA = –40°C to 125°C 3 V 0.44
IOL = 16 mA TA = –40°C to 125°C 4.5 V 0.55
II VI = 5.5 V or GND TA = –40°C to 125°C 0 to 5.5 V ±1 µA
IOZ VO = VCC or GND TA = –40°C to 125°C 5.5 V ±5 µA
ICC VI = VCC or GND, IO = 0 TA = –40°C to 125°C 5.5 V 20 µA
Ioff VI or VO = 0 to 5.5 V TA = –40°C to 125°C 0 5 µA
Ci VI = VCC or GND TA = –40°C to 125°C 3.3 V 2.3 pF

6.6 Noise Characteristics

VCC = 3.3 V, CL = 50 pF, TA = 25°C(1)
MIN TYP MAX UNIT
VOL(P) Quiet output, maximum dynamic 0.55 V
VOL(V) Quiet output, minimum dynamic –0.5 V
VOH(V) Quiet output, minimum dynamic 2.9 V
VIH(D) High-level dynamic input voltage 2.31 V
VIL(D) Low-level dynamic input voltage 0.99 V
(1) Characteristics are for surface-mount packages only.

6.7 Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance CL = 50 pF, f = 10 MHz 3.3 V 14 pF
5 V 16

6.8 Switching Characteristics: VCC = 2.5 V ± 0.2 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TEST CONDITIONS MIN TYP MAX UNIT
tpd A Y CL = 15 pF TA = 25°C 7.5(1) 12.5(1) ns
TA = –40°C to 125°C 1 15
ten OE Y CL = 15 pF TA = 25°C 8.9(1) 14.6(1) ns
TA = –40°C to 125°C 1 17
tdis OE Y CL = 15 pF TA = 25°C 9.1(1) 14.1(1) ns
TA = –40°C to 125°C 1 16
tpd A Y CL = 50 pF TA = 25°C 9.5(1) 15.3 ns
TA = –40°C to 125°C 1 18
ten OE Y CL = 50 pF TA = 25°C 10.8 17.8 ns
TA = –40°C to 125°C 1 21
tdis OE Y CL = 50 pF TA = 25°C 13.4 19.2 ns
TA = –40°C to 125°C 1 21
tsk(o) CL = 50 pF TA = 25°C 2 ns
TA = –40°C to 125°C 2
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.9 Switching Characteristics: VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TEST CONDITIONS MIN TYP MAX UNIT
tpd A Y CL = 15 pF TA = 25°C 5.4(1) 8.4(1) ns
TA = –40°C to 125°C 1 10
ten OE Y CL = 15 pF TA = 25°C 6.3(1) 10.6(1) ns
TA = –40°C to 125°C 1 12.5
tdis OE Y CL = 15 pF TA = 25°C 7.6(1) 11.7(1) ns
TA = –40°C to 125°C 1 13
tpd A Y CL = 50 pF TA = 25°C 6.8 11.9 ns
TA = –40°C to 125°C 1 13.5
ten OE Y CL = 50 pF TA = 25°C 7.8 14.1 ns
TA = –40°C to 125°C 1 16
tdis OE Y CL = 50 pF TA = 25°C 11 16 ns
TA = –40°C to 125°C 1 18
tsk(o) CL = 50 pF TA = 25°C 1.5 ns
TA = –40°C to 125°C 1.5
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.10 Switching Characteristics: VCC = 5 V ± 0.5 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TEST CONDITIONS MIN TYP MAX UNIT
tpd A Y CL = 15 pF TA = 25°C 3.9(1) 5.5(1) ns
TA = –40°C to 125°C 1 6.5
ten OE Y CL = 15 pF TA = 25°C 4.5(1) 7.3(1) ns
TA = –40°C to 125°C 1 8.5
tdis OE Y CL = 15 pF TA = 25°C 6.5(1) 12.2(1) ns
TA = –40°C to 125°C 1 13.5
tpd A Y CL = 50 pF TA = 25°C 4.9 7.5 ns
TA = –40°C to 125°C 1 8.5
ten OE Y CL = 50 pF TA = 25°C 5.6 9.3 ns
TA = –40°C to 125°C 1 10.5
tdis OE Y CL = 50 pF TA = 25°C 8.8 14.2 ns
TA = –40°C to 125°C 1 15.5
tsk(o) TA = 25°C 1 ns
TA = –40°C to 85°C 1
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.11 Typical Characteristics

SN74LV244A InputChar.gif
Figure 1. Input Voltage vs Input Current
SN74LV244A outchar.gif
Figure 2. Output Voltage vs Output Current