JAJSOT9C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
Using the SN74LVxTxx family to translate up is very simple. The input switching threshold is lowered so the high level of the input voltage can be much lower than a typical CMOS VIH. For instance, If the VCC is 3.3 V then the typical CMOS switching threshold would be VCC / 2 or 1.65 V. This means the input high level must be at least VCC × 0.7 or 2.31 V. On the LVxT devices the input threshold for 3.3-V VCC is approximately 1 V. This allows a signal with a 1.8-V VIH to be translated up to the VCC level of 3.3 V.
Up translation possibilities with SN74LVxTxx: