JAJSOT9C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
This device performs the function of a buffer where input logic level equals the output logic level, while providing buffering and drive to the output. The SN74LV4T125 device will also translate voltages up or down while performing this function.
INPUT b (Lower Level Input) | OUTPUT (VCC CMOS) | |
---|---|---|
A | B | Y |
VIH(min) = 1.35 V | VOH(min) = 2.9 V | |
VIL(max) = 0.8 V | VOL(max) = 0.2 V |