SCES586D July 2004 – June 2015 SN74LVC1G123
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | +2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | +1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Rext(1) | External timing resistance | VCC = 2 V | 5 | kΩ | |
VCC ≥ 3 V | 1 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G123 | UNIT | |||
---|---|---|---|---|---|
DCT (SSOP) | DCU (VSSOP) | YZP (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 220 | 227 | 102 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V |
0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
II | Rext/Cext(2) | B = GND, | A = CLR = VCC | 1.65 V to 5.5 V |
±0.25 | ±0.25 | µA | ||||
A, B, CLR | VI = 5.5 V or GND | ±1 | ±1 | ||||||||
Ioff | A, B, Q, CLR | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | |||||
ICC | Quiescent | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | µA | ||||
ICC | Active state | VI = VCC or GND, | Rext/Cext = 0.5 VCC | 1.65 V | 165 | 165 | µA | ||||
2.3 V | 220 | 220 | |||||||||
3 V | 280 | 280 | |||||||||
4.5 V | 650 | 650 | |||||||||
5.5 V | 975 | 975 | |||||||||
CI | VI = VCC or GND | 3.3 V | 3 | pF |
PARAMETER | TEST CONDITIONS | –40°C TO 125°C | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||||
MIN | TYP | MIN | TYP | MIN | TYP | MIN | TYP | ||||||
twIN | Pulse duration | CLR | 8 | 4 | 3 | 2.5 | ns | ||||||
A or B trigger | 8 | 4 | 3 | 2.5 | |||||||||
trr | Pulse retrigger time | Rext = 1 kΩ | Cext = 100 pF | 5.5 | 4.5 | ns | |||||||
Cext = 100 µF | 1.4 | 1.1 | µs | ||||||||||
Rext = 5 kΩ | Cext = 100 pF | 75 | 45 | ns | |||||||||
Cext = 100 µF | 1.8 | 1.4 | µs |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 85°C | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
|||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Q | 7 | 18.5 | 52 | 4 | 17 | 3 | 11.5 | 2 | 7.6 | ns |
CLR | 5 | 12.4 | 34 | 3 | 11.5 | 2 | 8 | 1.5 | 5.5 | |||
CLR trigger | 7 | 17.4 | 54 | 4 | 15.5 | 3 | 10.5 | 2 | 7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
–40°C TO 85°C | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||||
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Q | 6 | 18.6 | 57 | 3 | 18.5 | 2 | 12.5 | 1.5 | 8.2 | ns | |
CLR | 4 | 11.6 | 36.5 | 2 | 12.5 | 1.5 | 8.6 | 1.5 | 6 | ||||
CLR trigger | 5 | 17.3 | 59 | 2.5 | 17 | 2 | 11.5 | 1.5 | 7.5 | ||||
twOUT(2) | Q | Cext = 28 pF, Rext = 2 kΩ |
225 | 600 | 190 | 220 | 170 | 200 | 150 | 180 | ns | ||
Cext = 0.01 μF, Rext = 10 kΩ |
100 | 110 | 100 | 110 | 100 | 110 | 100 | 110 | µs | ||||
Cext = 0.1 μF, Rext = 10 kΩ |
1 | 1.1 | 1 | 1.1 | 1 | 1.1 | 1 | 1.1 | ms |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
–40°C TO 125°C | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||||
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Q | 6 | 58 | 3 | 19.5 | 2 | 13.2 | 1.5 | 8.7 | ns | ||
CLR | 4 | 37 | 2 | 13.5 | 1.5 | 9.2 | 1.5 | 6.5 | |||||
CLR trigger | 5 | 60 | 2.5 | 18 | 2 | 12 | 1.5 | 8 | |||||
twOUT(2) | Q | Cext = 28 pF, Rext = 2 kΩ |
225 | 600 | 190 | 220 | 170 | 200 | 150 | 180 | ns | ||
Cext = 0.01 µF, Rext = 10 kΩ |
100 | 110 | 100 | 110 | 100 | 110 | 100 | 110 | µs | ||||
Cext = 0.1 µF, Rext = 10 kΩ |
1 | 1.1 | 1 | 1.1 | 1 | 1.1 | 1 | 1.1 | ms |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance |
A = low, B = high, CLR = 10 MHz |
Rext = 1 kΩ, No Cext |
35 | 37 | pF | ||
Rext = 5 kΩ, No Cext |
41 | 40 |