JAJSPI3N November 1996 – December 2022 SN74LVCC4245A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage range | –0.5 | 6 | V | |
VI | Input voltage range(2) | I/O ports (A port) | –0.5 | VCCA + 0.5 | V |
I/O ports (B port) | –0.5 | VCCB + 0.5 | |||
Except I/O ports | –0.5 | VCCA + 0.5 | |||
VO | Output voltage range(2) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
θJA | Package thermal impedance(3) | DW package | 46 | °C/W | |
NS package | 65 | ||||
Tstg | Storage temperature range | –65 | 150 | °C |