JAJSDI7E july 2017 – july 2023 TAS2505-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | IOVDD=1.8V | IOVDD=3.3V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tsck | SCLK period (1) | 100 | 50 | ns | |||||
tsckh | SCLK pulse width High | 50 | 25 | ns | |||||
tsckl | SCLK pulse width Low | 50 | 25 | ns | |||||
tlead | Enable lead time | 30 | 20 | ns | |||||
tlag | Enable lag time | 30 | 20 | ns | |||||
td | Sequential transfer delay | 40 | 20 | ns | |||||
ta | Slave DOUT access time | 40 | 40 | ns | |||||
tdis | Slave DOUT disable time | 40 | 40 | ns | |||||
tsu | DIN data setup time | 15 | 15 | ns | |||||
thi | DIN data hold time | 15 | 10 | ns | |||||
tv;DOUT | DOUT data valid time | 25 | 18 | ns | |||||
tr | SCLK rise time | 4 | 4 | ns | |||||
tf | SCLK fall time | 4 | 4 | ns |