JAJSI83G May 2012 – November 2019 TCA9548A
PRODUCTION DATA.
Following the successful acknowledgment of the address byte, the bus master sends a command byte that is stored in the control register in the TCA9548A (see Figure 12). This register can be written and read via the I2C bus. Each bit in the command byte corresponds to a SCn/SDn channel and a high (or 1) selects this channel. Multiple SCn/SDn channels may be selected at the same time. When a channel is selected, the channel becomes active after a stop condition has been placed on the I2C bus. This ensures that all SCn/SDn lines are in a high state when the channel is made active, so that no false conditions are generated at the time of connection. A stop condition always must occur immediately after the acknowledge cycle. If multiple bytes are received by the TCA9548A, it saves the last byte received.
Table 2 shows the TCA9548A Command Byte Definition.
CONTROL REGISTER BITS | COMMAND | |||||||
---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | |
X | X | X | X | X | X | X | 0 | Channel 0 disabled |
1 | Channel 0 enabled | |||||||
X | X | X | X | X | X | 0 | X | Channel 1 disabled |
1 | Channel 1 enabled | |||||||
X | X | X | X | X | 0 | X | X | Channel 2 disabled |
1 | Channel 2 enabled | |||||||
X | X | X | X | 0 | X | X | X | Channel 3 disabled |
1 | Channel 3 enabled | |||||||
X | X | X | 0 | X | X | X | X | Channel 4 disabled |
1 | Channel 4 enabled | |||||||
X | X | 0 | X | X | X | X | X | Channel 5 disabled |
1 | Channel 5 enabled | |||||||
X | 0 | X | X | X | X | X | X | Channel 6 disabled |
1 | Channel 6 enabled | |||||||
0 | X | X | X | X | X | X | X | Channel 7 disabled |
1 | Channel 7 enabled | |||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No channel selected, power-up/reset default state |