JAJSI83G May 2012 – November 2019 TCA9548A
PRODUCTION DATA.
When power (from 0 V) is applied to VCC, an internal power-on reset holds the TCA9548A in a reset condition until VCC has reached VPOR. At that point, the reset condition is released and the TCA9548A registers and I2C state machine initialize to their default states. After that, VCC must be lowered to below VPOR and then back up to the operating voltage for a power-reset cycle.