7.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage |
–0.5 |
7 |
V |
VI |
Input voltage(2) |
–0.5 |
7 |
V |
II |
Input current |
–20 |
20 |
mA |
IO |
Output current |
–25 |
|
mA |
ICC |
Supply current |
–100 |
100 |
mA |
Tstg |
Storage temperature |
–65 |
150 |
°C |
TJ |
Max Junction Temperature |
VCC ≤ 3.6 V |
|
130 |
℃ |
VCC ≤ 5.5 V |
|
90 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.