JAJSL64D April 2016 – June 2021 THS4551
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) | |||
---|---|---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||||
SSBW | Small-signal bandwidth | VOUT = 20 mVPP, G = 1, peaking (< 1.0 dB) | 150 | MHz | C | ||||
VOUT = 20 mVPP, G = 2 | 80 | C | |||||||
VOUT = 20 mVPP, G = 10 | 14 | C | |||||||
GPB | Gain-bandwidth product | VOUT = 20 mVPP, G = 100 | 130 | MHz | C | ||||
LSBW | Large-signal bandwidth | VOUT = 1 VPP, G = 1 | 45 | MHz | C | ||||
Bandwidth for 0.1-dB flatness | VOUT = 1 VPP, G = 1 | 14 | MHz | C | |||||
SR | Slew rate(2) | VOUT = 1 VPP, FPBW, G = 1 | 110 | V/µs | C | ||||
tR, tF | Rise and fall time | VOUT = 0.5-V step, G = 1, input tR = 4 ns | 7.0 | ns | C | ||||
tSETTLE | Settling time | To 0.1%, VOUT = 0.5-V step, input tR = 4 ns, G = 1 | 35 | ns | C | ||||
To 0.01%, VOUT = 0.5-V step, input tR = 4 ns, G = 1 | 55 | C | |||||||
Overshoot and undershoot | VOUT = 0.5-V step, G = 1, input tR = 4 ns | 7% | C | ||||||
HD2 | Second-order harmonic distortion | f = 100 kHz, VOUT = 2 VPP, G = 1, RL = 1 kΩ | –128 | dBc | C | ||||
f = 100 kHz, VOUT = 4 VPP, G = 1, RL = 1 kΩ | –127 | C | |||||||
HD3 | Third-order harmonic distortion | f = 100 kHz, VOUT = 2 VPP, G = 1, RL = 1 kΩ | –139 | dBc | C | ||||
f = 100 kHz, VOUT = 4 VPP, G = 1, RL = 1 kΩ | –125 | C | |||||||
Input voltage noise | f > 500 Hz, 1/f < 150 Hz | 3.4 | nV/√ Hz | C | |||||
Input current noise | f > 20 kHz, 1/f < 10 kHz | 0.5 | pA/√ Hz | C | |||||
Overdrive recovery time | G = 2, 2X output overdrive, dc coupled | 100 | ns | C | |||||
Closed-loop output impedance | f = 100 kHz (differential), G = 1 | 0.02 | Ω | C | |||||
DC PERFORMANCE(5) | |||||||||
AOL | Open-loop voltage gain | ±2-V differential to 1-kΩ differential load | 100 | 120 | dB | A | |||
Internal feedback trace resistance | TA = 25°C, RGT only (pins 11-1, 10-4) | 3.0 | 3.45 | 4.7 | Ω | A | |||
TA = –40°C to +125°C, temperature drift | 50 | mΩ/°C | B | ||||||
Internal feedback trace resistance mismatch | TA = 25°C, RGT only (pins 11-1, 10-4)(6) | –1 | 0.05 | 1 | Ω | A | |||
TA = –40°C to +125°C, temperature drift | 50 | µΩ/°C | B | ||||||
VIO | Input-referred offset voltage | TA = 25°C | –175 | ±40 | 175 | µV | A | ||
TA = 0°C to +70°C | –225 | 265 | B | ||||||
TA = –40°C to +85°C | –295 | 295 | B | ||||||
TA = –40°C to +125°C | –295 | 375 | B | ||||||
Input offset voltage drift(3) | TA = –40°C to +125°C (DGK package) | –2.0 | ±0.45 | 2.0 | µV/°C | B | |||
TA = –40°C to +125°C (RUN package) | –1.7 | ±0.4 | 1.7 | B | |||||
TA = –40°C to +125°C (RGT package) | –1.8 | ±0.4 | 1.8 | B | |||||
IIB | Input bias current (positive current out of node) | TA = 25°C | 1.0 | 1.5 | µA | A | |||
TA = 0°C to +70°C | 1.73 | B | |||||||
TA = –40°C to +85°C | 1.80 | B | |||||||
TA = –40°C to +125°C | 2.0 | B | |||||||
Input bias current drift(3) | TA = –40°C to +125°C | 2 | 3.3 | 5.5 | nA/°C | B | |||
IOS | Input offset current | TA = 25°C | –50 | ±10 | 50 | nA | A | ||
TA = 0°C to +70°C | –57 | 63 | B | ||||||
TA = –40°C to +85°C | –68 | 67 | B | ||||||
TA = –40°C to +125°C | –68 | 78 | B | ||||||
Input offset current drift(3) | TA = –40°C to +125°C (DGK package) | –280 | ±70 | 280 | pA/°C | B | |||
TA = –40°C to +125°C (RGT and RUN package) | –120 | ±20 | 120 | B | |||||
INPUT | |||||||||
Common-mode input, low | > 87-dB CMRR at input range limits | TA = 25°C | (VS–) – 0.2 | (VS–) – 0.1 | V | A | |||
TA = –40°C to +125°C | (VS–) – 0.1 | VS– | B | ||||||
Common-mode input, high | > 87-dB CMRR at input range limits | TA = 25°C | (VS+) – 1.2 | (VS+) –1.1 | V | A | |||
TA = –40°C to +125°C | (VS+) – 1.3 | (VS+) –1.2 | B | ||||||
CMRR | Common-mode rejection ratio | Input pins at [(VS+) – (VS–)] / 2 | 90 | 110 | dB | A | |||
Input impedance differential mode | Input pins at [(VS+) – (VS–)] / 2 | 100 || 1.2 | kΩ || pF | C | |||||
OUTPUT | |||||||||
VOL | Output voltage, low | TA = 25°C | (VS–) + 0.2 | (VS–) + 0.21 | V | A | |||
TA = –40°C to +125°C | (VS–) + 0.2 | (VS–) + 0.22 | B | ||||||
VOH | Output voltage, high | TA = 25°C | (VS+) – 0.21 | (VS+) – 0.2 | V | A | |||
TA = –40°C to +125°C | (VS+) – 0.22 | (VS+) – 0.2 | B | ||||||
Continuous output current | ±1.5 V, RL = 40 Ω, VOCM offset < ±20 mV | TA = 25°C | ±35 | ±40 | mA | A | |||
±1.3 V, RL = 40 Ω, VOCM offset < ±20 mV | TA = –40°C to +125°C | ±30 | B | ||||||
Linear output current | ±1.5 V, RL = 50 Ω, AOL > 80 dB | TA = 25°C | ±28 | ±35 | mA | A | |||
±1.1 V, RL = 50 Ω, AOL > 80 dB | TA = –40°C to +125°C | ±20 | B | ||||||
POWER SUPPLY | |||||||||
Specified operating voltage | 2.7 | 3 | 5.4 | V | B | ||||
IQ | Quiescent operating current | TA ≈ 25°C(7), VS+ = 3 V | 1.24 | 1.31 | 1.40 | mA | A | ||
TA = –40°C to +125°C, VS+ = 3 V | 0.96 | 1.84 | B | ||||||
dIQ/dT | Quiescent current temperature coefficient | VS+ = 3 V | 2.0 | 3.4 | 5.0 | µA/°C | B | ||
±PSRR | Power-supply rejection ratio | Either supply pin to differential VOUT | 90 | 105 | dB | A | |||
POWER-DOWN | |||||||||
Enable voltage threshold | Specified on above (VS–) + 1.15 V | (VS–) + 1.15 | V | A | |||||
Disable voltage threshold | Specified off below (VS–) + 0.55 V | (VS–) + 0.55 | V | A | |||||
Disable pin bias current | PD = VS– → VS+ | –100 | ±10 | 100 | nA | B | |||
IQ(PD) | Power-down quiescent current | –2 | 1 | 5 | µA | A | |||
tON | Turn-on time delay | Time from PD = low to VOUT = 90% of final value | 750 | ns | C | ||||
tOFF | Turn-off time delay | Time from PD = low to VOUT = 10% of final value | 150 | ns | C | ||||
OUTPUT COMMON-MODE VOLTAGE (VOCM) CONTROL(4) (See Figure 8-5) | |||||||||
SSBW | Small-signal bandwidth | VOCM = 100 mVPP at the control pin | 40 | MHz | C | ||||
LSBW | Large-signal bandwidth | VOCM = 1 VPP at the control pin | 8 | MHz | C | ||||
SR | Slew rate(2) | From 1-VPP LSBW | 12 | V/µs | C | ||||
Output common-mode noise | VOCM pin driven from low impedance, f ≥ 2 kHz | 15 | nV/√ Hz | ||||||
Gain | VOCM control pin input to output average voltage (see Figure 8-5) | 0.997 | 0.999 | 1.001 | V/V | A | |||
DC output balance (differential mode to common-mode output) | VOUT = ±1 V | 85 | dB | C | |||||
Output balance | SSBW | VOUT = 100 mVPP (output balance drops –3 dB from the 85-dB dc level) | 300 | kHz | C | ||||
LSBW | VOUT = 1 VPP (output balance drops –3 dB from the 85-dB dc level) | 300 | C | ||||||
Input bias current | –100 | ±10 | 100 | nA | A | ||||
Input impedance | 150 || 7 | kΩ || pF | C | ||||||
Default voltage offset from [(VS+) – (VS–)] / 2 | VOCM pin open | –12 | ±2 | 12 | mV | A | |||
VOCM pin open, TA = –40°C to +125°C | 15 | 35 | 55 | µA/°C | B | ||||
OUTPUT COMMON-MODE VOLTAGE (VOCM) CONTROL (continued) | |||||||||
CM VOS | Common-mode offset voltage | VOCM input driven to [(VS+) – (VS–)] / 2 | TA = 25°C | –5.0 | ±1 | 5.0 | mV | A | |
TA = 0°C to +70°C | –5.25 | 5.5 | B | ||||||
TA = –40°C to +85°C | –5.7 | 5.6 | B | ||||||
TA = –40°C to +125°C | –5.7 | 6.0 | B | ||||||
Common-mode offset voltage drift(3) | VOCM input driven to [(VS+) – (VS–)] / 2 | –10 | ±2 | 10 | µV/°C | B | |||
Common-mode loop supply headroom to negative supply | < ±15-mV shift from midsupply CM VOS | TA = 25°C | 0.55 | V | A | ||||
TA = 0°C to +70°C | 0.6 | B | |||||||
TA = –40°C to +85°C | 0.65 | B | |||||||
TA = –40°C to +125°C | 0.7 | B | |||||||
Common-mode loop supply headroom to positive supply | < ±15-mV shift from midsupply CM VOS | TA = 25°C | 1.2 | V | A | ||||
TA = 0°C to +70°C | 1.25 | B | |||||||
TA = –40°C to +85°C | 1.3 | B | |||||||
TA = –40°C to +125°C | 1.3 | B |