JAJSIB3D August 2017 – February 2021 THS4561
PRODUCTION DATA
at TA ≈ 25°C, VOCM pin = open, RF = 1.5 kΩ, RL = 1 kΩ, VO = 2 VPP, 50-Ω input match, G = 1 V/V, PD = VS+, single-ended input (SE-in), differential output (diff-out), and input and output referenced to default midsupply for AC-coupled tests (unless otherwise noted); see Figure 8-1 for a gain of 1-V/V test circuit.
VO = 200 mVPP, see Figure 8-1 and Table 10-1 for resistor values |
VO = 200 mVPP, see Figure 8-1 with RL adjusted |
G = 1 V/V |