JAJSM25A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Driver differential output rise and fall times | See Figure 7-3 | 8 | 25 | ns | ||
tPHL, tPLH | Driver propagation delay | 17 | 35 | ns | |||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 3.5 | ns | ||||
tPHZ, tPLZ | Driver disable time | See Figure 7-4 and Figure 7-5 | 15 | 38 | ns | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 15 | 70 | ns | ||
Receiver disabled | 5 | 10 | µs | ||||
tdevice_auto-dir | Driver active time in the auto-direction mode when SHDN is high and D turns from low to high | Driver active time in the auto-direction mode when SHDN is high and D switches from low to high | Figure 7-8 | 0.4 | 0.8 | 1.45 | µs |
Receiver | |||||||
tr, tf | Receiver output rise and fall times | See Figure 7-6 | 4 | 16 | ns | ||
tPHL, tPLH | Receiver propagation delay time | 40 | 75 | ns | |||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 5 | ns | ||||
tPHZ, tPLZ | Receiver disable time | See Figure 7-7 | 15 | 25 | ns | ||
tPZL(1), tPZH(1) |
Receiver enable time | Driver enabled | See Figure 7-7 | 80 | 170 | ns |