JAJS443P August 2004 – November 2018 TL431 , TL432
PRODUCTION DATA.
どんな形であれカソード/出力電圧または電流がリファレンス/入力ピンに帰還されていない場合、TL43xxは開ループで動作しています。適切なカソード電流(Ika)が印加されていれば、TL43xxはFigure 23に示す特性を有します。この構成ではゲインが非常に大きいため、TL43xxは通常、コンパレータとして使用されます。基準電圧を内蔵するTL43xxは、一定レベルの単一信号を監視するのに最適です。