JAJSVY1A September 2024 – December 2024 TLV1831-Q1 , TLV1832-Q1 , TLV1841-Q1 , TLV1842-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | TA = 25°C | –2.5 | ±0.3 | 2.5 | mV |
| TA = –40°C to +125°C | –3.0 | 3.0 | mV | |||
| dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1.2 | µV/°C | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per comparator, TLV18x1 Only |
No Load, Output High TA = 25°C TLV1831, TLV1841 |
75 | 100 | µA | |
| No Load, Output High TA = –40°C to +125°C TLV1831, TLV1841 |
105 | µA | ||||
| No Load, Output Low TA = 25°C TLV1831, TLV1841 |
100 | 135 | µA | |||
| No Load, Output Low TA = –40°C to +125°C TLV1831, TLV1841 |
140 | µA | ||||
| IQ | Quiescent current per comparator | No Load, Output High TA = 25°C | 75 | 95 | µA | |
| No Load, Output High TA = –40°C to +125°C | 100 | µA | ||||
| No Load, Output Low TA = 25°C | 95 | 130 | µA | |||
| No Load, Output Low TA = –40°C to +125°C | 135 | µA | ||||
| VPOR | 1.9 | V | ||||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current (1) | 500 | pA | |||
| IB | Input bias current (1) (2) | TA = –40°C to +125°C | -5 | 5 | nA | |
| IOS | Input offset current | 10 | pA | |||
| INPUT CAPACITANCE | ||||||
| CID | Input Capacitance, Differential | 5 | pF | |||
| CIC | Input Capacitance, Common Mode | 5 | pF | |||
| INPUT COMMON MODE RANGE | ||||||
| VCM-Range | Common-mode voltage range | VS = 2.7V to 40V TA = –40°C to +125°C |
(V–) – 0.2 | (V+) + 0.2 | V | |
| OUTPUT | ||||||
| VOL | Voltage swing from (V–) | ISINK = 4mA TA = –40°C to +125°C |
400 | mV | ||
| VOH | Voltage swing from (V+) (for Push-Pull only) | ISOURCE = 4mA TA = –40°C to +125°C |
400 | mV | ||
| ILKG | Open-drain output leakage current | VID = +0.1V, VPULLUP = (V+) TA = –40°C to +125°C |
3 | 70 | nA | |
| IOL | Short-circuit current | Sinking TA = –40°C to +125°C |
30 | mA | ||
| IOH | Short-circuit current | Sourcing TA = –40°C to +125°C |
30 | mA | ||