JAJSCK1 October 2016 TLV3541 , TLV3542 , TLV3544
PRODUCTION DATA.
The TLV354x family is specified from 2.7 V to 5.5 V (±1.35 V to ±2.75 V), although the devices can operate from 2.5 V to 5.5 V (±1.25 V to ±2.75 V); many specifications apply from –40°C to +125°C. Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 7.5 V can permanently damage the device. (See the Absolute Maximum Ratings table).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.
The TLV354x family incorporates internal electrostatic discharge (ESD) protection circuits on all pins. In the case of input and output pins, this protection primarily consists of current-steering diodes connected between the input and power-supply pins. These ESD protection diodes also provide in-circuit, input overdrive protection, as long as the current is limited to 10 mA, as stated in the Absolute Maximum Ratings table. Figure 32 shows how a series input resistor can be added to the driven input to limit the input current. The added resistor contributes thermal noise at the amplifier input, which must be kept to a minimum in noise-sensitive applications.
Figure 32. Input Current Protection